??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Preview - Generation
3D
Dimension
2D

CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BRÜHL
Description
change right HB=150 - mesh panel with diagonal edge Flex
Bill of material
SF2-1850-930-SR-824-183(0,0,0)
Item number
SF2-1850-930-SR-824-183
Fence height of
2000
mm
Fence
1800 mm
Field height
1850
mm
Post spacing
993.5 mm
Field width
923.5 mm
Detail
Tolerance left side
mm
Enter value for TOLLEFT
Tolerance left side
mm
cm
inch
ft
Tolerance right side
mm
Enter value for TOLRIGHT
Tolerance right side
mm
cm
inch
ft
Number of reqired clips
8