HPT-L-QR60-QR25-W-BL-2400-2025-1425
BRÜHL
Safety doors
Swing doors, door wings
Preview - Generation
CAD
PDF
3D
2D
CAD
CAD模型選擇
{bruehl/tueren/pendeltueren/hpt_asmtab.prj},{NB=HPT-L-QR60-QR25-W-BL-2400-2025-1425(0,0,0,BMF-10x120)},{ART=HPT},{ARVIS=Links},{SZSVIS=Wand II},{ZFVIS=Blech},{SZSF=-W-BL},{H=2400},{HF=2025},{AM=1400},{AAA=1425},{TO=0},{P=60},{DETAIL=0},{ND=4},{DTYP=BMF-10x120},{AR=-L},{PPATH=assemblies/pt_hpt_asmtpl.prj},{SZS=W}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 600
HELP_VARIABLE
Company
BRÜHL
Description
HPT Swing door with high post - Swing doors and door wing
Bill of material
HPT-L-QR60-QR25-W-BL-2400-2025-1425
Item number
HPT-L-QR60-QR25-W-BL-2400-2025-1425
HPT-L-QR60-QR25-W-BL-2400-2025-1425
Handing
Links
Links
Safety fence system
Wand II
Wand II
Flling
Blech
Blech
Safety Fence System / Infill Material
-W-BL
-W-BL
Fence height
2400
2400
mm
Field height
2025
2025
mm
Outer size from the outer edge of the post to the outer edge of the wing
1425
1425
mm
Door opening
°
Detail
low
high
low
high
Number of reqired dowel
4
Type of dowel
BMF-10x120
BMV-10x130
BMF-10x120
BMV-10x130